IESNA:LM-63-2002
[TEST]P1641579
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-740-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 4000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29521.0
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6523.1 6109.6 5691.9 5353.8 5088.9 4908.0 4821.8 4802.4 4862.7 5028.6 5280.5 5627.3 6038.6 6456.4 6824.6 
7210.1 7720.5 8218.0 8851.1 9484.3 9910.7 9895.6 9118.2 7556.8 5704.8 4281.3 3383.2 2756.6 2220.3 1533.3 1033.7 
624.5 361.8 159.4 28.0 0.0 0.0 
6523.1 6131.2 5704.8 5366.7 5084.6 4912.3 4813.2 4796.0 4854.1 5013.5 5267.6 5607.9 6025.7 6443.5 6839.7 
7268.3 7746.4 8280.4 8911.4 9546.7 9983.9 9943.0 9189.2 7617.1 5631.6 4208.1 3342.3 2730.7 2181.6 1535.5 1042.3 
628.8 376.9 170.1 34.5 0.0 0.0 
6523.1 6118.3 5704.8 5358.1 5106.1 4925.2 4824.0 4793.8 4830.4 4976.9 5228.8 5569.1 6004.1 6460.7 6964.6 
7431.9 7955.3 8614.2 9286.2 9882.7 10304.8 10248.8 9497.2 7927.3 5778.0 4240.4 3434.9 2825.5 2330.2 1610.9 1063.9 
678.4 422.1 230.4 49.5 0.0 0.0 
6523.1 6200.1 5782.3 5461.4 5200.8 5024.3 4914.4 4858.4 4858.4 4942.4 5151.3 5457.1 5868.5 6396.1 6975.4 
7571.9 8218.0 8915.7 9673.8 10442.6 10976.7 11024.1 10466.3 9122.5 6824.6 4535.4 3637.4 3200.2 2823.3 2287.1 
1509.6 913.1 611.6 355.3 112.0 0.0 0.0 
6523.1 6204.4 5834.0 5528.2 5287.0 5116.9 5002.7 4925.2 4886.4 4905.8 5017.8 5239.6 5577.7 6038.6 6624.4 
7279.0 8034.9 8855.4 9783.6 10828.1 11881.2 12639.2 12721.1 11995.3 10259.6 6956.0 4055.2 3288.5 3058.1 2952.5 
2719.9 1875.8 1266.3 738.7 271.3 0.0 0.0 
6523.1 6307.8 5971.8 5681.1 5470.0 5297.8 5162.1 5073.8 5011.3 4981.2 5004.9 5093.2 5280.5 5590.6 6010.6 
6566.2 7328.6 8187.8 9159.1 10373.7 11889.8 13632.0 15283.8 16130.2 16151.7 14846.6 11306.2 6075.2 3676.1 3174.3 
3079.6 2875.0 2160.0 1837.0 969.1 6.5 0.0 
6523.1 6365.9 6105.3 5851.2 5659.6 5493.7 5364.5 5267.6 5198.7 5155.6 5147.0 5179.3 5252.5 5411.9 5663.9 
6038.6 6570.5 7240.3 8097.4 9212.9 10535.2 12305.4 14906.9 18210.5 21126.4 22789.0 22801.9 20445.9 14646.4 8284.7 
4414.8 2991.3 2315.1 1806.8 1402.0 211.0 0.0 
6523.1 6415.5 6247.5 6068.7 5907.2 5762.9 5642.3 5549.7 5483.0 5433.4 5411.9 5409.7 5427.0 5474.3 5584.2 
5790.9 6129.0 6635.1 7354.4 8304.1 9548.9 11133.9 13003.2 15385.0 18615.4 23034.5 27813.2 30044.3 28907.2 
24070.3 18223.4 13209.9 8099.5 3200.2 1412.7 379.0 0.0 
6523.1 6419.8 6258.2 6090.3 5939.5 5797.4 5676.8 5586.3 5523.9 5474.3 5452.8 5448.5 5457.1 5495.9 5588.5 
5786.6 6098.9 6581.3 7300.6 8215.8 9436.9 11043.5 12841.7 15163.2 18245.0 22422.9 27427.7 30195.1 29150.6 
24598.0 18596.0 13502.8 8431.2 3152.8 1328.7 376.9 0.0 
6523.1 6484.4 6413.3 6340.1 6256.1 6159.2 6073.0 6017.0 5980.4 5956.7 5939.5 5920.1 5909.4 5907.2 5950.3 
6060.1 6284.1 6680.3 7276.9 8123.2 9290.5 10724.7 12271.0 13955.1 15755.4 17788.4 20144.4 22724.4 24262.0 22868.7 
18901.8 12460.5 5539.0 1544.1 585.8 165.8 0.0 
6523.1 6527.4 6531.7 6546.8 6564.1 6555.4 6557.6 6570.5 6596.4 6622.2 6633.0 6622.2 6600.7 6581.3 6589.9 
6643.7 6788.0 7085.2 7630.1 8452.7 9611.3 11004.7 12578.9 14310.4 16052.6 17730.3 19451.0 21046.7 20596.6 18107.1 
14967.2 9277.5 2948.2 1022.9 424.3 146.4 0.0 
6523.1 6555.4 6579.1 6611.4 6641.6 6639.4 6635.1 6630.8 6630.8 6611.4 6566.2 6495.1 6419.8 6331.5 6256.1 
6228.1 6273.3 6449.9 6772.9 7350.1 8349.4 9609.2 11131.8 12856.8 14611.9 16431.7 18098.5 19513.4 18522.8 15839.4 
12830.9 7591.3 2422.8 923.9 409.2 144.3 0.0 
6523.1 6497.3 6525.3 6555.4 6570.5 6546.8 6508.1 6458.5 6402.5 6333.6 6219.5 6088.1 5941.7 5793.1 5661.7 
5558.3 5515.3 5547.6 5672.5 5999.8 6589.9 7612.8 8976.0 10563.2 12240.8 14088.6 15848.0 16819.3 15337.7 12986.0 
10298.3 5950.3 2067.4 799.0 383.3 144.3 0.0 
6523.1 6549.0 6551.1 6525.3 6467.1 6342.2 6182.9 6004.1 5812.5 5599.3 5351.6 5073.8 4780.9 4466.5 4143.4 
3809.6 3475.8 3135.6 2782.4 2433.5 2119.1 1918.8 1918.8 2250.5 3071.0 4152.1 5097.5 4434.2 2515.4 1681.9 1285.7 
947.6 600.8 318.7 176.6 75.4 0.0 
6523.1 6555.4 6501.6 6402.5 6228.1 5989.1 5711.2 5394.7 5030.7 4634.5 4195.1 3680.4 3107.6 2511.1 1880.1 1417.0 
1167.2 1055.2 999.3 964.8 941.1 923.9 911.0 900.2 885.1 893.7 960.5 1096.2 1180.2 1042.3 855.0 676.2 465.2 236.9 127.1 36.6 
0.0 
6523.1 6544.7 6424.1 6221.6 5939.5 5590.6 5183.6 4688.3 4117.6 3482.3 2726.4 2007.1 1453.7 1184.5 1061.7 1001.4 958.3 
928.2 902.3 876.5 857.1 833.4 803.3 779.6 758.1 743.0 745.1 790.4 852.8 777.4 605.2 426.4 282.1 187.4 101.2 21.5 0.0 
6523.1 6536.1 6344.4 6047.2 5661.7 5187.9 4625.8 3928.1 3092.5 2274.2 1656.1 1330.9 1158.6 1061.7 1007.9 969.1 928.2 
893.7 859.3 831.3 809.7 786.0 758.1 725.7 684.8 646.1 611.6 570.7 527.6 471.6 383.3 299.3 230.4 157.2 77.5 10.8 0.0 
6523.1 6471.4 6206.6 5825.4 5338.7 4757.2 4040.1 3155.0 2315.1 1707.8 1393.4 1225.4 1117.7 1048.8 994.9 947.6 904.5 
859.3 818.4 788.2 766.7 743.0 708.5 671.9 631.0 587.9 538.4 488.9 432.9 381.2 327.3 271.3 208.9 140.0 68.9 6.5 0.0 
6523.1 6415.5 6111.8 5640.2 5075.9 4361.0 3523.2 2595.0 1908.1 1569.9 1367.5 1223.2 1117.7 1042.3 979.9 926.0 876.5 
833.4 799.0 768.8 740.8 708.5 674.1 637.5 598.7 551.3 506.1 456.6 411.3 364.0 314.4 260.6 200.3 131.4 64.6 2.2 0.0 
6523.1 6409.0 6068.7 5564.8 4897.2 4124.1 3172.2 2302.2 1834.8 1608.7 1438.6 1279.2 1145.7 1046.6 973.4 911.0 863.6 
829.1 799.0 766.7 734.4 695.6 654.7 615.9 570.7 527.6 486.7 439.3 394.1 351.0 301.5 247.7 187.4 122.8 53.8 0.0 0.0 
6523.1 6348.7 5991.2 5455.0 4765.8 3919.5 2971.9 2179.4 1841.3 1669.0 1514.0 1335.2 1180.2 1059.6 964.8 906.6 863.6 
833.4 803.3 771.0 732.2 689.1 646.1 603.0 555.6 512.5 467.3 426.4 385.5 340.3 290.7 239.0 176.6 112.0 45.2 0.0 0.0 
6523.1 6348.7 5991.2 5450.7 4765.8 3906.6 2954.7 2183.7 1847.8 1677.6 1535.5 1354.6 1175.8 1059.6 969.1 904.5 863.6 
835.6 803.3 771.0 732.2 689.1 646.1 603.0 553.5 510.4 465.2 424.3 383.3 338.1 288.6 236.9 174.4 109.8 43.1 0.0 0.0 
